??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS G20L4Q-PAC10C-EV03-D03
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS G20L4Q-PAC10C-EV03-D03
VERF
Availability
Available
BC
Order code
BCS00W7
TC
Product identifier
BCS G20L4Q-PAC10C-EV03-D03
PX
Product view
49387_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
with Special Properties
W
Weight
0.175 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 20 x 81 mm, Series = G20, Installation = for flush mounting, Connection = Cable, 3.00 m, PVC, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 100 Hz, Range = 1.5...10 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4301 stainless steel, Material sensing surface = LCP, Ambient temperature = -25...70 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.